Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SC-39C
Part #:703336
Catalog #:SC-39C
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.88 in | Overall Length (in): | 5.88 in |
| Overall Width (in): | 2.56 in | Bore Diameter (in): | 2.4375 in |
| Length Through Bore (in): | 2.563 in | Centerline to Outermost Bearing Face (in): | 1.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Series: | SC | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Cartridge, Cylindrical |
| Outside Diameter (in): | 5.875 | Housing Style: | Cartridge Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2550 rpm |
| Size Code: | 2-27 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.984 in | Bearing Insert Finish: | Black Oxide |
| Dynamic Load Rating (lb): | 11,789 lb | Cage Type: | Land Riding Retainer |
| Insert: | 2-27C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 8,150 lb |
| End Cap Available: | No | Housing Width (in): | 1.63 in |
General Specifications
| UPC: | 662461021231 | Weight: | 9.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

