Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSC-36C
Part #:704269
Catalog #:MSC-36C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.88 in | Overall Width (in): | 2.56 in |
| Overall Height (in): | 5.88 in | Bore Diameter (in): | 2.25 in |
| Length Through Bore (in): | 2.563 in | Centerline to Outermost Bearing Face (in): | 1.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | MSC |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Single Lip Contact Seal |
| Outside Diameter (in): | 5.875 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 8,150 lb | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Insert: | 2-24C | Dynamic Load Rating (lb): | 11,789 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-27 | Inner Ring Outside Diameter (in): | 2.984 in |
| Bearing Type: | Medium Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Maximum Speed (RPM): | 2225 rpm | Housing Width (in): | 1.63 in |
General Specifications
| UPC: | 662461027141 | Weight: | 9.61 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

