Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SC-206
Part #:709961
Catalog #:SC-206
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.5 in | Overall Width (in): | 1.5 in |
| Overall Length (in): | 3.5 in | Bore Diameter (mm): | 30 mm |
| Length Through Bore (in): | 1.498 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SC |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 3.5 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 5450 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 1.594 in | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Size Code: | 2-13 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,567 lb |
| Cage Type: | Land Riding Retainer | Insert: | 5206 |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 4,381 lb |
| Grease Fitting Thread Size: | 1/4-28 | Housing Width (in): | 1.09 in |
General Specifications
| UPC: | 662461052020 | Weight: | 2.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

