Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - SC-23T CXU
Part #:719389
Catalog #:SC-23T CXU
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.68 in | Overall Width (in): | 1.75 in |
| Overall Length (in): | 3.68 in | Bore Diameter (in): | 1.4375 in |
| Length Through Bore (in): | 1.75 in | Centerline to Outermost Bearing Face (in): | 1.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | SC-T | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Cartridge, Cylindrical | Outside Diameter (in): | 3.678 |
| Housing Style: | Cartridge Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.5 in | Ability to Relubricate: | Yes |
| Size Code: | 2-17 | Insert: | 2-17T |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 5,782 lb |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 1.859 in | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 3,493 lb | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 6500 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Housing Width (in): | 1.22 in |
General Specifications
| UPC: | 662461108246 | Weight: | 3.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

