Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - MSC-39 AIH
Part #:708139
Catalog #:MSC-39 AIH
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.25 in | Overall Length (in): | 6.25 in |
| Overall Width (in): | 2.75 in | Bore Diameter (in): | 2.4375 in |
| Length Through Bore (in): | 2.75 in | Centerline to Outermost Bearing Face (in): | 1.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Options: | High Temperature |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | High Temp Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Outside Diameter (in): | 6.25 | Housing Style: | Cartridge Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 10,063 lb |
| Dynamic Load Rating (lb): | 13,971 lb | Inner Ring Outside Diameter (in): | 3.438 in |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Land Riding Retainer |
| End Cap Available: | No | Bearing Type: | Medium Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-211 |
| Insert: | 3-27 | Maximum Speed (RPM): | 2500 rpm |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662461043004 | Weight: | 12.05 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

