Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - SC-23 HT
Part #:710793
Catalog #:SC-23 HT
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.88 in | Overall Height (in): | 3.88 in |
| Overall Width (in): | 1.69 in | Bore Diameter (in): | 1.4375 in |
| Length Through Bore (in): | 1.688 in | Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Gray | Options: | High Temperature |
| Outer Ring Land Profile: | Standard | Series: | SC |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Cartridge, Cylindrical |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Cartridge Block |
| Outside Diameter (in): | 3.875 | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Increased |
| Dynamic Load Rating (lb): | 5,782 lb | End Cap Available: | No |
| Static Load Rating (lb): | 3,493 lb | Maximum Speed (RPM): | 2200 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 2-17 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.859 in | Max Operating Temperature (F): | 400 °F |
| Insert: | 2-17 HT | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Housing Width (in): | 1.22 in |
General Specifications
| UPC: | 662461330876 | Weight: | 3.20 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

