Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-211TM
Part #:704300
Catalog #:SFC-211TM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 7/16 in |
| Bolt Size (mm): | M14 mm | Overall Length (in): | 6.38 in |
| Overall Height (in): | 2.33 in | Bore Diameter (mm): | 55 mm |
| Pilot Diameter (in): | 4.500 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 2.33 in | Housing Outside Diameter (in): | 6.38 in |
| Bolt Circle (in): | 5.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Pilot Depth (in): | .625 in | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 9,752 lb |
| Static Load Rating (lb): | 6,601 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Shaft Locking Type: | Concentric | Size Code: | 2-23 |
| Insert: | 5211TM | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 4500 rpm |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 2.719 in | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461253625 | Weight: | 8.10 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

