Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-208TMC
Part #:704322
Catalog #:SFC-208TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 3/8 in |
| Bolt Size (mm): | M10 mm | Overall Length (in): | 5.25 in |
| Overall Height (in): | 2 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.44 in | Pilot Diameter (in): | 3.625 in |
| Length Through Bore (in): | 2 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.41 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,340 lb | Cage Type: | Land Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Inner Ring Outside Diameter (in): | 2.063 in |
| Max Operating Temperature (F): | 220 °F | Insert: | 5208TMC SFB |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 4,467 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric | Maximum Speed (RPM): | 4150 rpm |
| Vibration Frequency Roller Spin: | 0.0376 cps | Size Code: | 2-19 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461254363 | Weight: | 4.66 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

