Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-209TMC
Part #:704323
Catalog #:SFC-209TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.13 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 2.06 in |
| Overall Length (in): | 6.13 in | Bore Diameter (mm): | 45 mm |
| Foot Height (in): | 0.44 in | Pilot Diameter (in): | 4.25 in |
| Length Through Bore (in): | 2.06 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.41 in |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | 5209TMC SFB | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Concentric |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0417 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.297 in |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Static Load Rating (lb): | 5,139 lb | Dynamic Load Rating (lb): | 7,901 lb |
| Maximum Speed (RPM): | 3800 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-111 |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461254370 | Weight: | 6.35 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

