Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-18T
Part #:705461
Catalog #:SFC-18T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 5/16 in |
| Overall Height (in): | 1.61 in | Overall Length (in): | 4.38 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.38 in |
| Pilot Diameter (in): | 3 in | Length Through Bore (in): | 1.61 in |
| Housing Outside Diameter (in): | 4.38 in | Bolt Circle (in): | 3.625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.11 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Pilot Depth (in): | 0.25 in | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 7600 rpm | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Insert: | 2-12T SFB |
| Size Code: | 2-13 | Dynamic Load Rating (lb): | 4,381 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 2,567 lb |
| Inner Ring Outside Diameter (in): | 1.594 in | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Concentric | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662461030165 | Weight: | 2.92 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

