Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-26T
Part #:705467
Catalog #:SFC-26T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.13 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 2.06 in |
| Bore Diameter (in): | 1.625 in | Pilot Diameter (in): | 4.25 in |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 2.06 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 3 in |
| Pilot Depth (in): | 0.41 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| Insert: | 2-110T SFB | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Static Load Rating (lb): | 5,139 lb | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Maximum Speed (RPM): | 5300 rpm |
| Size Code: | 2-111 | Inner Ring Outside Diameter (in): | 2.297 in |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,901 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Concentric |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0417 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461030226 | Weight: | 6.65 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

