Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-39TC
Part #:705855
Catalog #:SFC-39TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.63 in | Overall Length (in): | 7.13 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.50 in |
| Pilot Diameter (in): | 5.000 in | Length Through Bore (in): | 2.625 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 4.06 in | Pilot Depth (in): | 0.844 in |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 8,150 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Insert: | 2-27TC SFB |
| Size Code: | 2-27 | Inner Ring Outside Diameter (in): | 2.984 in |
| Shaft Locking Type: | Concentric | Dynamic Load Rating (lb): | 11,789 lb |
| End Cap Available: | No | Maximum Speed (RPM): | 2550 rpm |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461033357 | Weight: | 10.30 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

