Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-23TC CTY
Part #:722520
Catalog #:SFC-23TC CTY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.82 in | Overall Height (in): | 1.82 in |
| Overall Width (in): | 5 in | Pilot Diameter (in): | 3.375 in |
| Bolt Size (in): | 3/8 in | Overall Length (in): | 5 in |
| Foot Height (in): | 0.38 in | Bore Diameter (in): | 1.4375 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Misalignment Type: | Static Only | Options: | Plug |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.5 in | Pilot Depth (in): | 0.38 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Concentric |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Insert: | 2-17TC SFB |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Dynamic Load Rating (lb): | 5,782 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-17 | Vibration Frequency Roller Spin: | 0.0386 cps |
| Static Load Rating (lb): | 3,493 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.859 in | Maximum Speed (RPM): | 4650 rpm |
| Cage Type: | Land Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461210413 | Weight: | 4.20 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

