Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - SFC-210TM XLO
Part #:711701
Catalog #:SFC-210TM XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Metric fitting and mounting bolts
- Nylon retainer to reduce overall drag
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.13 in | Bolt Size (in): | 7/16 in |
| Bolt Size (mm): | M12 mm | Overall Length (in): | 6.13 in |
| Overall Height (in): | 2.17 in | Bore Diameter (mm): | 50 mm |
| Pilot Diameter (in): | 4.25 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 2.17 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Options: | Extra Low Drag |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Piloted Flange Cartridge |
| Seal Type: | Labryinth Seal | Housing Style: | Flange Block |
| Pilot Depth (in): | 0.44 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.35 in | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Black Oxide |
| Dynamic Load Rating (lb): | 7,889 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0445 cps |
| Size Code: | 2-115 | Bearing Type: | Standard Duty |
| Lubricant: | Oil Coated Only - No Factory Grease Fill | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Concentric |
| Static Load Rating (lb): | 5,216 lb | Insert: | 5210TM SFB XLO |
| Inner Ring Outside Diameter (in): | 2.469 in | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Maximum Speed (RPM): | 1400 rpm | End Cap Available: | No |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461341094 | Weight: | 7.10 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

