Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - SFC-24T XLO
Part #:714431
Catalog #:SFC-24T XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 5.25 in | Overall Height (in): | 2 in |
| Bore Diameter (in): | 1.5 in | Pilot Diameter (in): | 3.625 in |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 2 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Options: | Extra Low Drag |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Piloted Flange Cartridge |
| Seal Type: | Labryinth Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.75 in |
| Pilot Depth (in): | 0.41 in | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 1650 rpm | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0376 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Lubricant: | Oil Coated Only - No Factory Grease Fill |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Inner Ring Outside Diameter (in): | 2.063 in |
| Shaft Locking Type: | Concentric | Dynamic Load Rating (lb): | 7,340 lb |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Size Code: | 2-19 | Insert: | 2-18T SFB XLO |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461322352 | Weight: | 5.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

