Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - SFC-19TX ALP
Part #:706224
Catalog #:SFC-19TX ALP
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Labyrinth seal and flinger with oil lubrication for reduced friction and adapter for relubrication
- Reduced internal clearance for less overall end play
- Looser than standard housing fit for ease of alignment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/16 in | Overall Width (in): | 4.38 in |
| Overall Height (in): | 1.61 in | Overall Length (in): | 4.38 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.38 in |
| Pilot Diameter (in): | 3 in | Length Through Bore (in): | 1.61 in |
| Housing Outside Diameter (in): | 4.38 in | Bolt Circle (in): | 3.625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Options: | Low Drag |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Piloted Flange Cartridge |
| Seal Type: | Labryinth Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.11 in |
| Pilot Depth (in): | 0.25 in | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Max Operating Temperature (F): | 220 °F |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Size Code: | 2-13 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Cage Type: | Land Riding Retainer | Lubricant: | Oil Coated Only - No Factory Grease Fill |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 7600 rpm | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.594 in | Static Load Rating (lb): | 2,567 lb |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Insert: | 2-13TX HX | Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662461035498 | Weight: | 3.20 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

