Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MFCD-31
Part #:702335
Catalog #:MFCD-31
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 2.72 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.44 in |
| Pilot Diameter (in): | 4.500 in | Length Through Bore (in): | 2.719 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Pilot Depth (in): | .625 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 6,601 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Medium Duty |
| Shaft Locking Type: | Double Set Screw | Size Code: | 2-23 |
| Inner Ring Outside Diameter (in): | 2.719 in | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 4500 rpm |
| Dynamic Load Rating (lb): | 9,752 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Insert: | 3-115 | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461017005 | Weight: | 7.60 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

