Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-222
Part #:766984
Catalog #:VFCB-222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 5 in | Overall Height (in): | 1.82 in |
| Bore Diameter (in): | 1.375 in | Pilot Diameter (in): | 3.375 in |
| Foot Height (in): | 0.41 in | Length Through Bore (in): | 1.82 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.5 in |
| Pilot Depth (in): | 0.34 in | Ability to Relubricate: | Yes |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 1.859 in | Insert: | VB-222 SFB |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 4000 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Concentric |
| Vibration Frequency Roller Spin: | 0.0383 cps | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 3,440 lb |
| Dynamic Load Rating (lb): | 5,810 lb | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Size Code: | 207 |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662460346939 | Weight: | 3.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

