Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-226
Part #:766987
Catalog #:VFCB-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.13 in |
| Overall Height (in): | 2 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.625 in | Foot Height (in): | 0.41 in |
| Pilot Diameter (in): | 4.25 in | Length Through Bore (in): | 2 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3 in | Pilot Depth (in): | 0.41 in |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Concentric |
| Static Load Rating (lb): | 5,139 lb | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Size Code: | 209 |
| Dynamic Load Rating (lb): | 7,370 lb | Maximum Speed (RPM): | 3000 rpm |
| Inner Ring Outside Diameter (in): | 2.297 in | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | VB-226 SFB ATO | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460346960 | Weight: | 5.20 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

