Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-228
Part #:766989
Catalog #:VFCB-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.13 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 2 in |
| Bore Diameter (in): | 1.75 in | Pilot Diameter (in): | 4.25 in |
| Foot Height (in): | 0.41 in | Length Through Bore (in): | 2 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.41 in |
| Locking Collar Outside Diameter (in): | 3 in | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 7,370 lb | Insert: | VB-228 SFB ATO |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3000 rpm |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 209 |
| Shaft Locking Type: | Concentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 5,139 lb | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 2.297 in |
General Specifications
| UPC: | 662460346984 | Weight: | 5.20 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

