Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-236
Part #:766994
Catalog #:VFCB-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 7.13 in | Overall Height (in): | 2.94 in |
| Bore Diameter (in): | 2.25 in | Foot Height (in): | 0.53 in |
| Pilot Diameter (in): | 5.000 in | Length Through Bore (in): | 2.625 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 4.063 in | Pilot Depth (in): | 0.875 in |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | End Cap Available: | No |
| Maximum Speed (RPM): | 2500 rpm | Inner Ring Outside Diameter (in): | 3.012 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Dynamic Load Rating (lb): | 11,840 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Shaft Locking Type: | Concentric |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Insert: | VB-236 SFB |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0430 cps | Static Load Rating (lb): | 8,080 lb |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | Standard |
| Size Code: | 212 | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662460347035 | Weight: | 10.16 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

