Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-239
Part #:766995
Catalog #:VFCB-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 7.13 in | Overall Height (in): | 2.94 in |
| Bore Diameter (in): | 2.4375 in | Pilot Diameter (in): | 5.000 in |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 2.625 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.875 in |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 4.125 in |
| Dynamic Load Rating (lb): | 11,840 lb | Bearing Type: | Standard Duty |
| Insert: | VB-239 SFB | Vibration Frequency Roller Spin: | 0.0430 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Outside Diameter (in): | 3.012 in | Maximum Speed (RPM): | 2500 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Size Code: | 212 | Static Load Rating (lb): | 8,080 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Concentric |
General Specifications
| UPC: | 662460347042 | Weight: | 8.30 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

