Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-316
Part #:766996
Catalog #:VFCB-316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/16 in | Overall Width (in): | 4.38 in |
| Overall Height (in): | 1.61 in | Overall Length (in): | 4.38 in |
| Bore Diameter (in): | 1 in | Pilot Diameter (in): | 3 in |
| Foot Height (in): | 0.77 in | Length Through Bore (in): | 1.61 in |
| Housing Outside Diameter (in): | 4.38 in | Bolt Circle (in): | 3.625 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.11 in | Pilot Depth (in): | 0.25 in |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 4,390 lb |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Radial Clearance: | Standard | Insert: | VB-316 SFB ATO |
| Shaft Locking Type: | Concentric | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Medium Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Speed (RPM): | 4500 rpm | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.594 in | Size Code: | 206 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662460347059 | Weight: | 2.60 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

