Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-319
Part #:766997
Catalog #:VFCB-319
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.82 in | Overall Length (in): | 5 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.41 in |
| Pilot Diameter (in): | 3.375 in | Length Through Bore (in): | 1.82 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.5 in |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.34 in |
| Insert: | VB-319 SFB | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 5,810 lb |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 4000 rpm | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0383 cps | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Medium Duty | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.859 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 207 | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662460347066 | Weight: | 3.70 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

