Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-320
Part #:766998
Catalog #:VFCB-320
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 5 in | Overall Height (in): | 1.82 in |
| Bore Diameter (in): | 1.25 in | Pilot Diameter (in): | 3.375 in |
| Foot Height (in): | 0.41 in | Length Through Bore (in): | 1.82 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.34 in |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.5 in |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Insert: | VB-220 SFB | Vibration Frequency Roller Spin: | 0.0383 cps |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 4000 rpm |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Bearing Type: | Medium Duty | Inner Ring Outside Diameter (in): | 1.859 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Shaft Locking Type: | Concentric |
| Radial Clearance: | Standard | Size Code: | 207 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 3,440 lb |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662460347073 | Weight: | 3.70 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

