Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFCB-40MM S5277M
Part #:767069
Catalog #:VFCB-40MM S5277M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.38 in | Overall Length (in): | 5.25 in |
| Bolt Size (mm): | M10 mm | Length Through Bore (in): | 2 in |
| Overall Width (in): | 5.25 in | Pilot Diameter (in): | 3.625 in |
| Bore Diameter (mm): | 40 mm | Overall Height (in): | 2 in |
| Bolt Size (in): | 3/8 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal with Flinger | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Series: | VFCB Metric |
| Pilot Configuration: | Piloted | Misalignment Type: | Static Only |
| Housing Type: | Piloted Flange Cartridge | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.75 in | Pilot Depth (in): | 0.47 in |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.063 in |
| Static Load Rating (lb): | 4,460 lb | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0367 cps | Maximum Speed (RPM): | 3500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | End Cap Available: | No |
| Shaft Locking Type: | Concentric | Size Code: | 208 |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 7,330 lb | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662460656144 | Weight: | 3.76 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

