Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFCS-224
Part #:767155
Catalog #:VFCS-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.94 in | Overall Length (in): | 5.25 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.41 in |
| Pilot Diameter (in): | 3.625 in | Length Through Bore (in): | 1.935 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.47 in |
| Setscrew Torque (in-lbs): | 165 in/lbs | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 208 |
| Vibration Frequency Roller Spin: | 0.0367 cps | Dynamic Load Rating (lb): | 7,330 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3500 rpm | Inner Ring Outside Diameter (in): | 2.063 in |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| End Cap Available: | No | Insert: | VS-224 |
| Housing Coating: | Powder Coated | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 4,460 lb |
General Specifications
| UPC: | 662460411521 | Weight: | 3.80 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

