Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFCS-227
Part #:767157
Catalog #:VFCS-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 2.04 in |
| Bore Diameter (in): | 1.6875 in | Pilot Diameter (in): | 4.25 in |
| Foot Height (in): | 1.06 in | Length Through Bore (in): | 2.035 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 0.47 in | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.281 in | Shaft Locking Type: | Set Screw |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Maximum Speed (RPM): | 3000 rpm |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0377 cps | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VS-227 |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Static Load Rating (lb): | 4,590 lb |
| Size Code: | 209 | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 7,370 lb |
General Specifications
| UPC: | 662460411545 | Weight: | 5.20 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

