Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFCS-235
Part #:767162
Catalog #:VFCS-235
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.38 in |
| Overall Height (in): | 2.41 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 2.1875 in | Pilot Diameter (in): | 4.500 in |
| Foot Height (in): | 0.41 in | Length Through Bore (in): | 2.59 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | .625 in | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Radial Clearance: | Standard | Size Code: | 211 |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Roller Spin: | 0.0437 cps |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.749 in |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 6,570 lb |
| End Cap Available: | No | Insert: | VS-235 |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 9,800 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662460411590 | Weight: | 5.72 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

