Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFCS-236
Part #:767163
Catalog #:VFCS-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 7.13 in |
| Overall Height (in): | 2.5 in | Overall Length (in): | 7.13 in |
| Bore Diameter (in): | 2.25 in | Foot Height (in): | 0.53 in |
| Pilot Diameter (in): | 5.000 in | Length Through Bore (in): | 2.875 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 0.875 in | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0430 cps | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Insert: | VS-236 SFB |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 212 |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 11,840 lb | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 8,080 lb | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 2500 rpm |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 3.012 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662460411606 | Weight: | 7.10 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

