Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFCS-324
Part #:767500
Catalog #:VFCS-324
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 2.02 in |
| Bore Diameter (in): | 1.5 in | Pilot Diameter (in): | 4.25 in |
| Foot Height (in): | 1.06 in | Length Through Bore (in): | 1.771 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 0.47 in | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 2.281 in |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 4,590 lb |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Bearing Type: | Medium Duty |
| Dynamic Load Rating (lb): | 7,370 lb | Vibration Frequency Roller Spin: | 0.0377 cps |
| Insert: | VS-324 | Maximum Speed (RPM): | 3000 rpm |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 209 | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Vibration Frequency Fundamental Train: | 0.0065 cps |
General Specifications
| UPC: | 662289520404 | Weight: | 5.42 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

