Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFC-22
Part #:700511
Catalog #:SFC-22
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.69 in | Overall Length (in): | 5 in |
| Bore Diameter (in): | 1.375 in | Foot Height (in): | 0.38 in |
| Pilot Diameter (in): | 3.375 in | Length Through Bore (in): | 1.688 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Pilot Depth (in): | 0.38 in | Ability to Relubricate: | Yes |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Static Load Rating (lb): | 3,493 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0386 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Black Oxide |
| Dynamic Load Rating (lb): | 5,782 lb | Size Code: | 2-17 |
| Inner Ring Outside Diameter (in): | 1.859 in | Insert: | 2-16 SFB |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 4650 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461003961 | Weight: | 3.57 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

