Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-23
Part #:701800
Catalog #:MFC-23
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 5.25 in | Overall Height (in): | 1.94 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.44 in |
| Pilot Diameter (in): | 3.625 in | Length Through Bore (in): | 1.935 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Pilot Depth (in): | 0.41 in | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Bearing Type: | Medium Duty | Insert: | 3-17 |
| Vibration Frequency Roller Spin: | 0.0376 cps | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Maximum Speed (RPM): | 4150 rpm |
| Inner Ring Outside Diameter (in): | 2.063 in | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Cage Type: | Land Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-19 | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Dynamic Load Rating (lb): | 7,340 lb | Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662461013359 | Weight: | 4.66 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

