Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-27C
Part #:704142
Catalog #:MFC-27C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.13 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 2.03 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.6875 in | Pilot Diameter (in): | 4.25 in |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 2.029 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.44 in |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 5,216 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Type: | Medium Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 2.469 in | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Dynamic Load Rating (lb): | 7,889 lb | Vibration Frequency Roller Spin: | 0.0445 cps |
| Maximum Speed (RPM): | 3550 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Size Code: | 2-115 |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | End Cap Available: | No |
| Insert: | 3-111C | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461026298 | Weight: | 6.60 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

