Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-43C
Part #:704150
Catalog #:MFC-43C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 8.75 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 8.75 in | Overall Height (in): | 3.06 in |
| Bore Diameter (in): | 2.6875 in | Pilot Diameter (in): | 6.375 in |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 3.06 in |
| Housing Outside Diameter (in): | 8.75 in | Bolt Circle (in): | 7.5 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 1.03 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 11,224 lb | Insert: | 3-211C |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 14,839 lb |
| Size Code: | 2-215 | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 2100 rpm | Bearing Type: | Medium Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 3.641 in |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461026373 | Weight: | 18.35 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

