Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-47C
Part #:704151
Catalog #:MFC-47C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 8.75 in |
| Overall Length (in): | 8.75 in | Overall Height (in): | 3.25 in |
| Bore Diameter (in): | 2.9375 in | Foot Height (in): | 0.63 in |
| Pilot Diameter (in): | 6.375 in | Length Through Bore (in): | 3.248 in |
| Housing Outside Diameter (in): | 8.75 in | Bolt Circle (in): | 7.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 1.22 in |
| Radial Clearance: | Standard | Insert: | 3-215C |
| Static Load Rating (lb): | 13,174 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 3.922 in |
| Grease Fitting Thread Size: | 1/4 NPT | Cage Type: | Land Riding Retainer |
| End Cap Available: | No | Maximum Speed (RPM): | 1950 rpm |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Bearing Type: | Medium Duty | Dynamic Load Rating (lb): | 17,412 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-33 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461026380 | Weight: | 20.00 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

