Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFC-206
Part #:710008
Catalog #:SFC-206
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 5/16 in |
| Overall Height (in): | 1.5 in | Bolt Size (mm): | M8 mm |
| Overall Length (in): | 4.38 in | Bore Diameter (mm): | 30 mm |
| Pilot Diameter (in): | 3 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.498 in | Housing Outside Diameter (in): | 4.38 in |
| Bolt Circle (in): | 3.625 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Pilot Depth (in): | 0.25 in | Ability to Relubricate: | Yes |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 5450 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Cage Type: | Land Riding Retainer |
| End Cap Available: | No | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.594 in | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 2,567 lb | Dynamic Load Rating (lb): | 4,381 lb |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-13 |
| Housing Material: | Cast Iron | Insert: | 5206 SFB ATO |
General Specifications
| UPC: | 662461052365 | Weight: | 3.00 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

