Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFC-214
Part #:710015
Catalog #:SFC-214
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 3.5 in | Bolt Size (mm): | M12 mm |
| Overall Length (in): | 7.63 in | Bore Diameter (mm): | 70 mm |
| Pilot Diameter (in): | 5.500 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.748 in | Housing Outside Diameter (in): | 7.63 in |
| Bolt Circle (in): | 6.5 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Pilot Depth (in): | 1.094 in | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 10,063 lb | Inner Ring Outside Diameter (in): | 3.438 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 13,971 lb |
| Max Operating Temperature (F): | 220 °F | Insert: | 5214 SFB ATO |
| Size Code: | 2-211 | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 2500 rpm | End Cap Available: | No |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461052433 | Weight: | 12.69 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

