Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-310
Part #:710190
Catalog #:MFC-310
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.38 in |
| Overall Height (in): | 2.19 in | Bolt Size (mm): | M14 mm |
| Overall Length (in): | 6.38 in | Bore Diameter (mm): | 50 mm |
| Pilot Diameter (in): | 4.500 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 2.188 in | Housing Outside Diameter (in): | 6.38 in |
| Bolt Circle (in): | 5.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Pilot Depth (in): | .625 in | Ability to Relubricate: | Yes |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 9,752 lb | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 6,601 lb |
| Insert: | 5310 | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.719 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Medium Duty | Size Code: | 2-23 |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 3250 rpm |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461053805 | Weight: | 7.08 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

