Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-313
Part #:710192
Catalog #:MFC-313
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.63 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 2.84 in |
| Overall Length (in): | 7.63 in | Bore Diameter (mm): | 65 mm |
| Pilot Diameter (in): | 5.500 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.748 in | Housing Outside Diameter (in): | 7.63 in |
| Bolt Circle (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Pilot Depth (in): | 1.094 in |
| Cage Type: | Land Riding Retainer | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 10,063 lb | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 13,971 lb | End Cap Available: | No |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 3.438 in |
| Insert: | 5313 | Maximum Speed (RPM): | 2500 rpm |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Medium Duty | Size Code: | 2-211 |
General Specifications
| UPC: | 662461053829 | Weight: | 12.76 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

