Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-32 BBC
Part #:713504
Catalog #:MFC-32 BBC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 2 in |
| Pilot Diameter (in): | 4.500 in | Foot Height (in): | 0.44 in |
| Overall Width (in): | 6.38 in | Overall Height (in): | 2.19 in |
| Overall Length (in): | 6.38 in | Length Through Bore (in): | 2.188 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Options: | High Temperature |
| Bore Shape: | Straight | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Pilot Configuration: | Piloted |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | High Temperature Contact Seal |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Pilot Depth (in): | .625 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Size Code: | 2-23 | Dynamic Load Rating (lb): | 9,752 lb |
| Static Load Rating (lb): | 6,601 lb | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 2.719 in | Bearing Type: | Medium Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 400 °F |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Set Screw |
| End Cap Available: | No | Lubricant: | High Temperature Synthetic Grease |
General Specifications
| UPC: | 662461354438 | Weight: | 7.50 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

