Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-64
Part #:714692
Catalog #:MFC-64
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Width (in): | 10.88 in |
| Overall Length (in): | 10.88 in | Overall Height (in): | 4.63 in |
| Bore Diameter (in): | 4 in | Pilot Diameter (in): | 8.123 in |
| Foot Height (in): | 0.88 in | Length Through Bore (in): | 4.625 in |
| Housing Outside Diameter (in): | 10.88 in | Bolt Circle (in): | 9.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Pilot Depth (in): | 1.09 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4 NPT | Bearing Insert Finish: | Black Oxide |
| Insert: | 3-4 | Bearing Type: | Medium Duty |
| Inner Ring Outside Diameter (in): | 5.172 in | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 29,905 lb |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Housing Coating: | Powder Coated | Size Code: | 2-43 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 23,553 lb | Maximum Speed (RPM): | 1700 rpm |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
General Specifications
| UPC: | 662461075791 | Weight: | 43.24 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

