Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - PVR-1102
Part #:762936
Catalog #:PVR-1102
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.75 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 7.75 in | Overall Height (in): | 2.56 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.50 in |
| Pilot Diameter (in): | 5.250 in | Length Through Bore (in): | 2.563 in |
| Housing Outside Diameter (in): | 7.750 in | Bolt Circle (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Pilot Depth (in): | 0.313 in | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 2-27 | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Static Load Rating (lb): | 8,150 lb | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 2550 rpm |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Insert: | SK-1682 SFB | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461299418 | Weight: | 13.69 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

