Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - MFC-47 AJG
Part #:702417
Catalog #:MFC-47 AJG
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 8.75 in |
| Overall Length (in): | 8.75 in | Overall Height (in): | 3.25 in |
| Bore Diameter (in): | 2.9375 in | Foot Height (in): | 0.63 in |
| Pilot Diameter (in): | 6.375 in | Length Through Bore (in): | 3.248 in |
| Housing Outside Diameter (in): | 8.75 in | Bolt Circle (in): | 7.5 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Brass | Housing Type: | Piloted Flange Cartridge |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Flange Block |
| Pilot Depth (in): | 1.22 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 3.922 in | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/4 NPT | Lubricant: | Special Low Temperature Grease |
| End Cap Available: | No | Insert: | 3-215 AJG |
| Static Load Rating (lb): | 13,174 lb | Housing Coating: | Powder Coated |
| Size Code: | 2-33 | Dynamic Load Rating (lb): | 17,412 lb |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Medium Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Maximum Speed (RPM): | 2250 rpm |
General Specifications
| UPC: | 662461238462 | Weight: | 20.00 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

