Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - MFCH-24 HT
Part #:724052
Catalog #:MFCH-24 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.13 in |
| Overall Height (in): | 1.94 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.44 in |
| Pilot Diameter (in): | 4.25 in | Length Through Bore (in): | 1.935 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Options: | High Temperature | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Piloted Flange Cartridge | Housing Style: | Flange Block |
| Pilot Depth (in): | 0.41 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 7,901 lb |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.297 in | Housing Coating: | Powder Coated |
| End Cap Available: | No | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Maximum Speed (RPM): | 1650 rpm | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0417 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Increased | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 2-111 | Max Operating Temperature (F): | 220 °F |
| Insert: | 3-18 HT | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Static Load Rating (lb): | 5,139 lb |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Medium Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461324264 | Weight: | 6.59 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

