Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - MFC-31 HT
Part #:724055
Catalog #:MFC-31 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.38 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.19 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.44 in |
| Pilot Diameter (in): | 4.500 in | Length Through Bore (in): | 2.188 in |
| Housing Outside Diameter (in): | 6.38 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Piloted Flange Cartridge |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Flange Block |
| Pilot Depth (in): | .625 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Insert: | 3-115 HT |
| Maximum Speed (RPM): | 1400 rpm | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-23 | Static Load Rating (lb): | 6,601 lb |
| Bearing Type: | Medium Duty | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex Grease With Synthetic Oil | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 9,752 lb | Inner Ring Outside Diameter (in): | 2.719 in |
| Max Operating Temperature (F): | 400 °F | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Increased |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461313794 | Weight: | 7.77 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

