Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-205TMC
Part #:704123
Catalog #:SF-205TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.75 in |
| Bolt Size (mm): | M10 mm | Overall Length (in): | 3.75 in |
| Overall Height (in): | 1.548 in | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.48 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Operating Temperature Range (F): | -20 to 220 °F | Locking Collar Outside Diameter (in): | 1.98 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Dynamic Load Rating (lb): | 2,801 lb | Maximum Speed (RPM): | 6350 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Vibration Frequency Roller Spin: | 0.0442 cps |
| Inner Ring Outside Diameter (in): | 1.375 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | M8x1 | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 1,651 lb | Size Code: | 2-015 |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Housing Backside Inner Diameter: | 2.38 | End Cap Available: | No |
| Insert: | 5205TMC |
General Specifications
| UPC: | 662461253823 | Weight: | 2.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

