Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-210TMC
Part #:704128
Catalog #:SF-210TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Bolt Size (mm): | M16 mm | Overall Length (in): | 5.63 in |
| Overall Height (in): | 2.3 in | Bore Diameter (mm): | 50 mm |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 2.17 in |
| Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 5,216 lb | Maximum Speed (RPM): | 3550 rpm |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Concentric | Inner Ring Outside Diameter (in): | 2.469 in |
| Size Code: | 2-115 | Dynamic Load Rating (lb): | 7,889 lb |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Housing Backside Inner Diameter: | 4 | Bearing Insert Finish: | Black Oxide |
| Insert: | 5210TMC | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461253878 | Weight: | 7.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

