Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-211TMC
Part #:704129
Catalog #:SF-211TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.38 in |
| Bolt Size (mm): | M16 mm | Overall Height (in): | 2.313 in |
| Overall Length (in): | 6.38 in | Bore Diameter (mm): | 55 mm |
| Foot Height (in): | 0.81 in | Length Through Bore (in): | 2.33 in |
| Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 3.6 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | 5211TMC |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Size Code: | 2-23 |
| Bearing Type: | Standard Duty | Housing Backside Inner Diameter: | 4.25 |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 6,601 lb |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.723 in | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 3250 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 9,752 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461253885 | Weight: | 11.10 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

