Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-34T
Part #:705438
Catalog #:SF-34T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.38 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.375 in |
| Bore Diameter (in): | 2.125 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.33 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.6 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-23 |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 2.723 in |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Standard Duty | Insert: | 2-22T |
| Maximum Speed (RPM): | 4500 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 6,601 lb | Shaft Locking Type: | Concentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 9,752 lb |
| Housing Backside Inner Diameter: | 4.25 |
General Specifications
| UPC: | 662461030103 | Weight: | 11.21 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

